Ireland Webstore
You are not logged in.
» Air Preparation Equipment » Accessories (Excelon)
These valves are simple on/off devices - they do not feature an exhaust.
Our most popular type of shut-off valve exhausts downstream air pressure when turned 'off'.
These devices can provide an electrical signal when the line pressure drops below or exceeds an adjustable level.
Provides a manifolding capability for up to 3 Excelon products. It is ideal for creating full flow right-angled piping.
Provide secure wall mountings for regulators, filter-regulators and relief valves. Comes complete with nut.
Provides 3 G1/4 auxiliary air outlets - ideal for branching off to smaller sub-systems.
The heart of the Excelon family the Quikclamp allows easy connection of one Excelon unit/accessory to another.
Allow easy connection of one Excelon unit/accessory to another. A mounting bracket is included for securing to a wall or panel.
Use with Quikclamps to provide threaded end connections, e.g. where an unthreaded Excelon component is mounted at the end of an assembly.
Help prevent unauthorised adjustment of pressure regulators, filter-regulators, pressure relief valves and lubricators.
Enable an Excelon 73 or 74 unit to be connected to an Excelon 72 unit. Slide between an Excelon 72 Quikclamp and an Excelon 73/74 Quikclamp.
Provide secure wall mountings for individual products (except shut-off and control valves).
Easy assembly onto existing Quikclamps - allows your Excelon combination to be securely mounted onto a wall or panel.
Used to panel mount regulators, filter-regulators and relief valves.
Back to top
Register now:
Customer services:00 353 1 8300288
Customer services (fax.):00 353 1 8300082