Ireland Webstore
You are not logged in.
» Fittings » BSP Fittings
M5 - 1¼" female to M10 - M48 male BSP Fittings
M5 - 1/2" male parallel to 1/8" - 3/4" female parallel thread BSPP Fittings
1/8" - 3/4" male taper to 1/4" - 1" female taper thread BSPT Fittings
1/8" - 3/4" male BSPP to M5 - 1/2" female BSPP thread Fittings
1/8" - 1" BSPT male to 1/8" - 3/4" BSPT female thread Fittings
1/8" - 1/2" BSPP female thread Fittings
1/8" - 3/4" BSPT male to 1/8" - 3/4" BSPP female thread Fittings
1/8" - 1/2" BSPP male to 1/8" - 1/2" BSPP female thread Fittings
1/8" - 1/2" BSPP female thread for 1/8" - 1/2" bolt thread Fittings
1/8" - 3/4" BSPP female thread Fittings
1/8" - 1/2" BSPT thread Fittings
1/4" - 1/2" BSPP female to 1/4" - 1/2" NPTF male thread Fittings
1/8" - 3/4" NPFT female to 1/8" - 3/4" BSPT male thread Fittings
1/8" - 1" BSPT male thread Fittings
1/8" - 3/4" BSPT male to 1/8" - 3/4" NPTF male thread Fittings
3/16" - 1½" hose bore, 1/8" - 1½" BSPT male thread Fittings
2,5 - 19mm hose bore, M3 - 3/4" BSPP male thread Fittings
4 - 32mm hose bore, 1/8" - 1" BSPT male thread Fittings
3/16" - 1" hose bore Connector Fittings
1/8" - 1½" thread
M5 - 1" BSPP male thread Fittings
1/8 - 1" BSPT male thread Fittings
1/8" - 3/8" BSPP female thread, 4 and 6 outlets Fittings
M5 - 1" BSPP female thread Fittings
1/4" - 3/4" hose bore, 1/8" - 3/4" BSPP female thread Fittings
1/4" BSPT male thread Fittings
Back to top
Register now:
Customer services:00 353 1 8300288
Customer services (fax.):00 353 1 8300082