International Webstore
You are not logged in
» Actuators
Conforming to ISO 6431, VDMA 24562 and NFE 49-003-1 standards. Seven ranges including SMART cylinder with stainless steel versions for all requirements. Double and single acting models with bore sizes from 32-200mm. Comprehensive choice of mountings.
Double and single acting conforming to ISO 6432. Standard dimensions including mounting pitch and piston rod thread. Bore sizes from 10mm to 25mm (standard) 12mm to 125mm (stainless steel) Magnetic piston as standard. Adjustable cushioning optional
Alternative designs are available where space and profile are concerned. Compact cylinders have a considerably reduced overall length for stroke and come in two different designs. Roundline cylinders have a reduced length and a clean line profile.
Our family of grippers offers limitless solutions - Whether assembling electronic components or unloading production lines, handling test tubes or packaging foodstuffs.
These include Air Reservoirs, Air/Oil Pressure Converters, Hollow Piston Rod Cylinders and In-line Positioner Cylinders
The majority of cylinders are repairable. Please refer to the particular cylinder for details of the service kits available or contact our on-line Technical Support service.
A large selection of mountings exist for all cylinder ranges.
Reed and solid state switches for position sensing.
Back to top
Customer services (fax.):0044 (0) 1543 265 813