International Webstore
You are not logged in
» Vacuum Products
Bellows suction cups are ideal where level compensation is required. They are available from 10 - 110mm diameter in either nitrile or silicone.
Available in normally open or normally closed operation. Repeatable to 0.1 bar with a switching voltage of 240V ac / dc.
A 5 metre plug in cable is available for the electronic switch.
This fast responce switch is available in PNP or NPN with LED indication. Switching voltage (Ub) is -0.7V and current consumption is 25 mA max.
Flat cups are used where minimal movement is required for pliable materials. Available from 6 - 150mm diameter in nitrile or silicone.
Available in normally open or normally closed operation. This switch has 4mm push in air connections and is adjustable from -0.2 - 0.8 bar.
A 3/8" BSP ported compact silencer with optimum air silencing characteristics.
1/8" BSP centre back mounted gauge, 40mm diameter, 0 to -1 bar calibration for accurate level indication.
Single and multi stage venturi type generators with induced air values from 5.5 - 910 Nl/min. With an operating pressure of 6 bar a vacuum of -0.85 to -0.9 bar can be achieved. Selected models include built in silencer and non return valve.
A range of level compensators for use where product height or thickness varies. Also flexible connectors where a vertical offset motion is involved on curved surfaces.
Back to top
Customer services (fax.):0044 (0) 1543 265 813