International Webstore
You are not logged in
» Actuators » Non ISO-VDMA Cylinders
Double acting through rod design for compact installations. M/50100, M/50200 Series, available in 8 - 63mm bore sizes with standard strokes from 4 - 25mm.
Double acting compact cylinders. Low friction seals, magnetic piston and flush mounting switches. RM/91000/M, RM/92000/M, RM/93000/M Series. Bore sizes from 12 - 100mm.
M/60100/M Series. Double piston rod slide units with high quality bearings for long life and performance. Double acting in bore sizes from 10 - 40mm with alternative port connections and mounting options.
Compact rotary vane design with either fixed angle rotation (90, 180, 270 degrees) or adjustable type. M/60200 Series. Suitable for torques from 0.058 - 402.46 Nm.
Magnetic and non-magnetic models with adjustable cushioning. Rotation angles of 90°, 180°, 270° and 360° with male or female pinions.
This product range has optional adjustable cushioning.
Non adjustable cushioning is given by rubber buffers on the piston assembly.
Small bore cylinders for moving light loads. They are ideal for function and life testing manually operated products such as mobile phones, calculators and keyboards.
Back to top
Customer services (fax.):0044 (0) 1543 265 813