International Webstore
You are not logged in
» Actuators» ISO-VDMA Cylinders
Gives protection against external rotary and bending forces. The unit is fitted with sintered bronze or slide bearings and wiper rings.
Double and single acting cylinders with magnetic pistons. Featuring an attractive square style profile barrel with concealed tie rods and integrated grooves for flush mounting off magnetic sensors. Low friction long life seals.
Double and single acting cylinders for applications not requiring magnetic position sensing. Featuring an attractive square style profile barrel with concealed tie rods. Low friction long life seals.
ISO/VDMA cylinders with integrated valves and position sensors. PRA/282000/M Series
Double and single acting with magnetic piston for switched position sensing. Uses cylindrical barrel and tie rod construction. Low friction long life seals. Wide range of bore sizes 32mm to 320mm. Extensive range of mountings and magnetic sensors.
Double and single acting for applications not requiring magnetic position sensing. Uses cylindrical barrel and tie rod construction. Wide range of bore sizes 32mm to 320mm. Low friction long life seals. Extensive range of mountings.
Back to top
Customer services (fax.):0044 (0) 1543 265 813