ActuatorsAir Preparation EquipmentControl ValvesFittingsPressure SwitchesVacuum Products

United Kingdom Webstore

You are not logged in.

Ordering Instructions

Item Availability
A44025AA*AA*
A44025 LINTRA Lite Rodless 25mm bore Cylinder

Product specification

Check Configuration
Non-magnetic or magnetic and Cushioning:
Stroke length (mm):

Maximum stroke length is 6000mm

Related Items (Mountings)

Item Qty.
Add
V - Centre Support
Q44025AAAAAM332
V - Centre Support
S - Swing Bridge
Q44025AAAAAM337
S - Swing Bridge

Back to top

Service kit

Item Qty.
Add
Q44025AACAAT7883000
LINTRA Lite Service Kit 25mm bore 3000mm stroke
Q44025AACAAT7884000
LINTRA Lite Service Kit 25mm bore 4000mm stroke
Q44025AACAAT7886000
LINTRA Lite Service Kit 25mm bore 6000mm stroke
Q44025AACAAT7881000
LINTRA Lite Service Kit 25mm bore 1000mm stroke
Q44025AACAAT7882000
LINTRA Lite Service Kit 25mm bore 2000mm stroke
Q44025AACAAT7885000
LINTRA Lite Service Kit 25mm bore 5000mm stroke

Back to top

Switches

Item Qty.
Add
M/40/P
Reed Switch N/O with Plug-in Connector
M/42/P
Solid State PNP Switch with Plug-in Connector
M/40/C
Changeover Reed Switch with 2m PVC cable
M/40
Reed Switch N/O with 2m PVC cable
M/42
Solid State PNP Switch with 2m PVC cable

Back to top

Mountings

Item Qty.
Add
S - Swing Bridge
Q44025AAAAAM337
S - Swing Bridge
V - Centre Support
Q44025AAAAAM332
V - Centre Support

Back to top

Technical Data

Features 4: Buffer or adjustable cushioning
Medium: Compressed air, filtered, lubricated or non-lubricated
Operation: Compressed air, filtered, lubricated or non-lubricated
Operating pressure: 1 to 8 bar
Operating temperature: : -30°C to +80°C max. Consult our Technical Service for use below +2°C
Materials: Barrel - anodised aluminium alloy, End covers - zinc plated steel/aluminium, Yoke - anodised aluminium alloy, Pistons - plastic, Cover - plastic, Sealing strip - polyurethane, Cover strip -polyamide, Seals - nitrile & polyurethane
Bore size (mm): 25

Back to top

Related Documents



 

Engineered by Igentics