ActuatorsAir Preparation EquipmentControl ValvesFittingsPressure SwitchesVacuum Products

United Kingdom Webstore

You are not logged in.

Ordering Instructions

Item Availability
A44032AA*AA*
A44032 LINTRA Lite Rodless 32mm bore Cylinder

Product specification

Check Configuration
Non-magnetic or magnetic and Cushioning:
Stroke length (mm):

Maximum stroke length is 6000mm

Related Items (Mountings)

Item Qty.
Add
S - Swing Bridge
Q44032AAAAAM337
S - Swing Bridge
V - Centre Support
Q44032AAAAAM332
V - Centre Support

Back to top

Service kit

Item Qty.
Add
Q44032AACAAT7885000
LINTRA Lite Service Kit 32mm bore 5000mm stroke
Q44032AACAAT7884000
LINTRA Lite Service Kit 32mm bore 4000mm stroke
Q44032AACAAT7882000
LINTRA Lite Service Kit 32mm bore 2000mm stroke
Q44032AACAAT7881000
LINTRA Lite Service Kit 32mm bore 1000mm stroke
Q44032AACAAT7883000
LINTRA Lite Service Kit 32mm bore 3000mm stroke
Q44032AACAAT7886000
LINTRA Lite Service Kit 32mm bore 6000mm stroke

Back to top

Switches

Item Qty.
Add
M/40/P
Reed Switch N/O with Plug-in Connector
M/42/P
Solid State PNP Switch with Plug-in Connector
M/40
Reed Switch N/O with 2m PVC cable
M/40/C
Changeover Reed Switch with 2m PVC cable
M/42
Solid State PNP Switch with 2m PVC cable

Back to top

Mountings

Item Qty.
Add
S - Swing Bridge
Q44032AAAAAM337
S - Swing Bridge
V - Centre Support
Q44032AAAAAM332
V - Centre Support

Back to top

Technical Data

Features 4: Buffer or adjustable cushioning
Medium: Compressed air, filtered, lubricated or non-lubricated
Operation: Double acting, buffer or adjustable cushioning, magnetic or non-magnetic piston
Operating pressure: 1 to 8 bar
Operating temperature: : -30°C to +80°C max. Consult our Technical Service for use below +2°C
Materials: Barrel - anodised aluminium alloy, End covers - zinc plated steel/aluminium, Yoke - anodised aluminium alloy, Pistons - plastic, Cover - plastic, Sealing strip - polyurethane, Cover strip -polyamide, Seals - nitrile & polyurethane
Bore size (mm): 32

Back to top

Related Documents



 

Engineered by Igentics