ActuatorsAir Preparation EquipmentControl ValvesFittingsPressure SwitchesVacuum Products

United Kingdom Webstore

You are not logged in.

Ordering Instructions

Item Availability
A44040AA*AA*
A44040 LINTRA Lite Rodless 40mm bore Cylinder

Product specification

Check Configuration
Non-magnetic or magnetic and Cushioning:
Stroke length (mm):

Maximum stroke length is 6000mm

Related Items (Mountings)

Item Qty.
Add
V - Centre Support
Q44040AAAAAM332
V - Centre Support
S - Swing Bridge
Q44040AAAAAM337
S - Swing Bridge

Back to top

Service kit

Item Qty.
Add
Q44040AACAAT7884000
LINTRA Lite Service Kit 40mm bore 4000mm stroke
Q44040AACAAT7882000
LINTRA Lite Service Kit 40mm bore 2000mm stroke
Q44040AACAAT7885000
LINTRA Lite Service Kit 40mm bore 5000mm stroke
Q44040AACAAT7883000
LINTRA Lite Service Kit 40mm bore 3000mm stroke
Q44040AACAAT7881000
LINTRA Lite Service Kit 40mm bore 1000mm stroke
Q44040AACAAT7886000
LINTRA Lite Service Kit 40mm bore 6000mm stroke

Back to top

Switches

Item Qty.
Add
M/42
Solid State PNP Switch with 2m PVC cable
M/40
Reed Switch N/O with 2m PVC cable
M/40/C
Changeover Reed Switch with 2m PVC cable
M/42/P
Solid State PNP Switch with Plug-in Connector
M/40/P
Reed Switch N/O with Plug-in Connector

Back to top

Mountings

Item Qty.
Add
S - Swing Bridge
Q44040AAAAAM337
S - Swing Bridge
V - Centre Support
Q44040AAAAAM332
V - Centre Support

Back to top

Technical Data

Features 4: Buffer or adjustable cushioning
Medium: Compressed air, filtered, lubricated or non-lubricated
Operation: Double acting, buffer or adjustable cushioning, magnetic or non-magnetic piston
Operating pressure: 1 to 8 bar
Operating temperature: : -30°C to +80°C max. Consult our Technical Service for use below +2°C
Materials: Barrel - anodised aluminium alloy, End covers - zinc plated steel/aluminium, Yoke - anodised aluminium alloy, Pistons - plastic, Cover - plastic, Sealing strip - polyurethane, Cover strip -polyamide, Seals - nitrile & polyurethane
Bore size (mm): 40

Back to top

Related Documents



 

Engineered by Igentics