ActuatorsAir Preparation EquipmentControl ValvesFittingsPressure SwitchesVacuum Products

United Kingdom Webstore

You are not logged in.

Ordering Instructions

Item Availability
M/44040/*
M/44000/M LINTRA Compact Ø 40 mm

Product specification

Check Configuration
Stroke length (mm):

Related Items

Item Qty.
Add
V - Centre Support 40mm bore
Q44040AAAAAM332
V - Centre Support 40mm bore
S - Swing Bridge (for Rodless Cylinders) 40mm bore
Q44040AAAAAM337
S - Swing Bridge (for Rodless Cylinders) 40mm bore

Back to top

Accessories

Item Qty.
Add
S - Swing Bridge (for Rodless Cylinders) 40mm bore
Q44040AAAAAM337
S - Swing Bridge (for Rodless Cylinders) 40mm bore
V - Centre Support 40mm bore
Q44040AAAAAM332
V - Centre Support 40mm bore

Back to top

Technical Data

Port Size: G1/4
Medium: Compressed air, filtered, lubricated or non lubricated
Operation: Double acting, magnetic piston, adjustable cushioning
Operating Pressure: 1 to 8 bar
Operating Temperature: -30°C to +80°C. Consult our Technical Service for use below 0°C
Materials: Barrel and end covers - anodised aluminium, sealing strip - polyurethane, slide & piston - plastic, cover strip - polyamide, seals - nitrile rubber and polyurethane

Back to top

Related Documents



 

Engineered by Igentics