Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)

Excelon F74G Series, general purpose filter, 3/8" PTF ports, 40 µm, autodrain, metal bowl with liquid level indicator

Item: F74G 3AN AD3

Features

  • Excelon design allows in-line or modular installation
  • High efficiency water and particle removal
  • Quick release bayonet bowl
  • Liquid level indicator on metal bowls
  • Optional service life indicator turns from green to red when the filter element needs to be replaced
  • Modular installations with Excelon 72, 73, and 74 series can be made to suit particular applications
Port size:3/8" PTF
Drain type:Auto drain
Filter element:40.00 µm
Series:Excelon
 
Delivery Date:  
Quantity
 

Accessories

Excelon 74 Series wall mounting bracket

Item:4324-50
Materials:Steel
Series:Excelon
 Out of stock
Quantity

Mountings

Excelon 73 & 74 Series Quikclamp

Item:4314-51
Series:Excelon
 Stocked
Quantity

Excelon 73 & 74 Series Quikclamp with wall mounting bracket

Item:4314-52
Series:Excelon
 Stocked
Quantity

Excelon Quikmount pipe adapter, 1/4" NPT port

Item:4315-02
Port size:3/8" NPT
Series:Excelon

Excelon 74 Series wall mounting bracket

Item:4324-50
Materials:Steel
Series:Excelon
 Out of stock
Quantity

Service kits

Service kit for F74G General Purpose Filter

Item:4380-700
Series:Excelon
 Stocked
Quantity

Technical Details

Media:Compressed air
Port size:3/8" PTF
Drain type:Auto drain
Flow:112 SCFM
Flow:53 dm3/s
Bowl:Aluminum
Elastomers:Nitrile rubber;Neoprene®
Filter element:Sintered polypropylene
Body:Aluminum
Operating temperature:-34 ... 80 °C
Operating temperature:-30 ... 175 °F
Series:Excelon
Brand:IMI Norgren