Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
F64G-***-***
F64G Olympian Plus General Purpose 3/8" port

Product specification

Check Configuration
Port size:

Basic unit no yoke must be selected for both Port size and Thread type

Threads:

Basic unit no yoke must be selected for both Port size and Thread type

Service Life Indicator:
Drain type:
Bowl type:
Filter Element:

Related Items (Mountings)

Part Number Qty.
Add To Basket
Olympian Plus 64 Wall Bracket
74504-50
Olympian Plus 64 Wall Bracket

Back to top

Service kit

Part Number Qty.
Add To Basket
4380-200
Service Kit for F64 Series
4338-02
Olympian Plus 64 Series 40 micron Element

Back to top

Accessories

Part Number Qty.
Add To Basket
Olympian Plus 64 Wall Bracket
74504-50
Olympian Plus 64 Wall Bracket
T64T-3AB-P1N
USA Olympian 64 3/2 3/8 PTF Shut-off Valve

Back to top

Technical Data

Medium: Compressed air only
Operating pressure: 0-10 bar / 0-150 psig(transparent bowls) 0-17 bar / 0-250 (metal bowls) 0-10 bar / 0-150 psig(F72G with metal bowl and fully automatic drain)
Ambient temperature: -20°C to +50°C / 0°F to +125°F (Transparent bowls) -20°C to +80°C / 0°F to +175°F (Metal bowls) -20°C to +65°C / 0°F to +150°F (F72G with metal bowls) Consult our Technical Service for use below +2°C (+35°F)
Materials: Body: zinc alloy (F64G); aluminum (F68G) Bowl: aluminium Yoke: aluminium Filter element: sintered plastic (F64G); sintered bronze (F68G) Elastomers: synthetic rubber
Flow (dm3/s): 66
Flow (scfm): 140

Back to top


 

Engineered by Igentics