Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
F68G-8**-***
F68G Olympian Plus General Purpose 1" port

Product specification

Check Configuration
Threads:
Service Life Indicator:
Drain type:
Bowl type:
Filter element:

Service kit

Part Number Qty.
Add To Basket
4380-300
Service Kit for F68G
5576-99
Olympian F68G & B68- Ported F17 40 micron Element

Back to top

Accessories

Part Number Qty.
Add To Basket
Electrical Service Life Indicator
4020-51R
Electrical Service Life Indicator
T68C-8AB-B2N
USA Olympian 68 3/2 1 PTF Shut-off Valve

Back to top

Technical Data

Port size: 1"
Medium: Compressed air only
Operating pressure: 0-10 bar / 0-150 psig(transparent bowls) 0-17 bar / 0-250 (metal bowls) 0-10 bar / 0-150 psig(F72G with metal bowl and fully automatic drain)
Ambient temperature: -20°C to +50°C / 0°F to +125°F (Transparent bowls) -20°C to +80°C / 0°F to +175°F (Metal bowls) -20°C to +65°C / 0°F to +150°F (F72G with metal bowls) Consult our Technical Service for use below +2°C (+35°F)
Materials: EXCELON Body: zinc (F72G); aluminum (F73G & F74G) Transparent bowl: polycarbonate Metal bowl: zinc (F72G); aluminium (F73G & F74G) Liquid level indicator lens (metal bowl): transparent nylon Element: sintered polypropylene Elastomers: neoprene &
Flow (dm3/s): 190
Flow (scfm): 424

Back to top


 

Engineered by Igentics