Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
F68G-***-***
F68G Olympian Plus General Purpose 1 1/2" port

Product specification

Check Configuration
Port size:
Threads:
Service Life Indicator:
Drain type:
Bowl type:
Filter element:

Related Items (Mountings)

Part Number Qty.
Add To Basket
T68C-BAB-B2N
USA Olympian 68 3/2 1 1/2 PTF Shut-off Valve

Back to top

Service kit

Part Number Qty.
Add To Basket
5576-99
Olympian F68G & B68- Ported F17 40 micron Element
Service Life Indicator
5797-50
Service Life Indicator
4380-300
Service Kit for F68G

Back to top

Accessories

Part Number Qty.
Add To Basket
Electrical Service Life Indicator
4020-51R
Electrical Service Life Indicator
T68C-BAB-B2N
USA Olympian 68 3/2 1 1/2 PTF Shut-off Valve

Back to top

Technical Data

Medium: Compressed air only
Operating pressure: 0-10 bar / 0-150 psig(transparent bowls) 0-17 bar / 0-250 (metal bowls) 0-10 bar / 0-150 psig(F72G with metal bowl and fully automatic drain)
Ambient temperature: -20°C to +50°C / 0°F to +125°F (Transparent bowls) -20°C to +80°C / 0°F to +175°F (Metal bowls) -20°C to +65°C / 0°F to +150°F (F72G with metal bowls) Consult our Technical Service for use below +2°C (+35°F)
Materials: Body: zinc alloy (F64G); aluminum (F68G) Bowl: aluminium Yoke: aluminium Filter element: sintered plastic (F64G); sintered bronze (F68G) Elastomers: synthetic rubber
Flow (dm3/s): 200
Flow (scfm): 424

Back to top


 

Engineered by Igentics