Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
F68H-8**-**0
F68H Olympian Plus Oil Removal 1" port Filter

Product specification

Check Configuration
Threads:
Service Life Indicator:
Drain type:
Bowl type:

Related Items (Mountings)

Part Number Qty.
Add To Basket
T68C-8AB-B2N
USA Olympian 68 3/2 1 PTF Shut-off Valve

Back to top

Service kit

Part Number Qty.
Add To Basket
4380-301
Service Kit for F68C & F68H
5351-99
Olympian Plus F68H Oil Removal Element

Back to top

Technical Data

Port size: 1"
Filter element: Oil Removal
Flow (dm3/s): 60
Flow (scfm): 127

Back to top


 

Engineered by Igentics