Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
F64H-***-**0
F64H Olympian Plus Oil Removal 3/4" port Filter

Product specification

Check Configuration
Port size:

Basic unit no yoke must be selected for both Port size and Thread type

Threads:

Basic unit no yoke must be selected for both Port size and Thread type

Service Life Indicator:
Drain type:
Bowl type:

Related Items (Mountings)

Part Number Qty.
Add To Basket
T64T-6AB-P1N
USA Olympian 64 3/2 3/4 PTF Shut-off Valve
Olympian Plus 64 Wall Bracket
74504-50
Olympian Plus 64 Wall Bracket

Back to top

Service kit

Part Number Qty.
Add To Basket
4344-02
Excelon F74H & Olympian F64H Oil Removal Element
4380-200
Service Kit for F64 Series

Back to top

Accessories

Part Number Qty.
Add To Basket
Olympian Plus 64 Wall Bracket
74504-50
Olympian Plus 64 Wall Bracket

Back to top

Technical Data

Filter element: Oil Removal
Flow (dm3/s): 28
Flow (scfm): 60

Back to top


 

Engineered by Igentics