Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
F64L-**N-**0
F64L Olympian Plus Oil vapor Removal 3/4" port

Product specification

Check Configuration
Port size:

Basic unit no yoke must be selected for both port size and Thread type

Threads:

Basic unit no yoke must be selected for both port size and Thread type

Drain type:
Bowl type:

Related Items (Mountings)

Part Number Qty.
Add To Basket
T64T-6AB-P1N
USA Olympian 64 3/2 3/4 PTF Shut-off Valve
Olympian Plus 64 Wall Bracket
74504-50
Olympian Plus 64 Wall Bracket

Back to top

Service kit

Part Number Qty.
Add To Basket
4380-201
Service Kit for F64B & F64L
5350-98
Olympian Plus F64L Oil Removal Element

Back to top

Accessories

Part Number Qty.
Add To Basket
Olympian Plus 64 Wall Bracket
74504-50
Olympian Plus 64 Wall Bracket

Back to top

Technical Data

Filter element: Oil vapor Removal
Flow (dm3/s): 11
Flow (scfm): 23

Back to top


 

Engineered by Igentics