Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
R64*-***-***
R64 Olympian Plus 1/4" port Pressure Regulator

Product specification

Check Configuration
Flow Type:
Port size:
Threads:
Adjustment:
Operation:
Outlet pressure adjustment range:
Gauge:

Related Items (Mountings)

Part Number Qty.
Add To Basket
Olympian 64 Wall Bracket 74504-50
74504-50
Olympian 64 Wall Bracket 74504-50

Back to top

Service kit

Part Number Qty.
Add To Basket
4381-200
Service Kit for R64 Series (Relieving)

Back to top

Accessories

Part Number Qty.
Add To Basket
Panel Nut
4348-89
Panel Nut
Tamper Resistant Cover
4355-50
Tamper Resistant Cover
Olympian 64 Wall Bracket 74504-50
74504-50
Olympian 64 Wall Bracket 74504-50
T64T-2AB-P1N
USA Olympian 64 3/2 1/4 PTF Shut-off Valve
USA Gauge 0-160 psig 50mm Dia Center back mounted
18-013-204
USA Gauge 0-160 psig 50mm Dia Center back mounted

Back to top

Technical Data

Medium: Compressed air
Inlet pressure: 0-17 bar / 0-250 psig
Gauge ports: G1/8 (1/8 PTF)
Ambient temperature: -20°C to +80°C / 0°F to +175°F. Consult our Technical Service for use below +2°C / 35°F.
Materials: Body & yoke: zinc alloy Bonnet: aluminum Elastomers: synthetic rubber
Flow (scfm): 74

Back to top


 

Engineered by Igentics