Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
R68G-***-***
R68G Olympian Plus 1" port Pressure Regulator

Product specification

Check Configuration
Port size:
Threads:
Adjustment:
Operation:
Outlet Pressure Adjustment Range:

Units with 17 bar outlet pressure range are available only with the T-bar adjustment

Gauge:

Related Items (Mountings)

Part Number Qty.
Add To Basket
USA Gauge 0-160 psig 50mm Dia Center back mounted
18-013-204
USA Gauge 0-160 psig 50mm Dia Center back mounted

Back to top

Service kit

Part Number Qty.
Add To Basket
4381-300
Service Kit for R68 Series (Relieving)

Back to top

Accessories

Part Number Qty.
Add To Basket
Tamper Resistant Cover
4355-50
Tamper Resistant Cover
T68C-8AB-B2N
USA Olympian 68 3/2 1 PTF Shut-off Valve
USA Gauge 0-160 psig 50mm Dia Center back mounted
18-013-204
USA Gauge 0-160 psig 50mm Dia Center back mounted

Back to top

Technical Data

Medium: Compressed air
Inlet pressure: 0-20 bar / 0-300 psig
Gauge ports: G1/8 (1/8 PTF)
Ambient temperature: -20°C to +80°C / 0°F to +175°F. Consult our Technical Service for use below +2°C / 35°F.
Materials: Body & yoke: aluminum Bonnet: aluminium Elastomers: synthetic rubber
Flow (dm3/s): 170
Flow (scfm): 370

Back to top


 

Engineered by Igentics