Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
W72M-2*N-NN*
W72M Excelon 72 Series 1/4" port Air Dryer

Product specification

Check Configuration
Threads:
Nominal outlet flow @ 7 bar inlet (dm3/s):

Related Items (Mountings)

Part Number Qty.
Add To Basket
Excelon 72 Manifold Block
4228-03
Excelon 72 Manifold Block
Excelon 72 Quikclamp & Wall Mounting Bracket
4214-52
Excelon 72 Quikclamp & Wall Mounting Bracket
Excelon 72 Quikclamp
4214-51
Excelon 72 Quikclamp

Back to top

Accessories

Part Number Qty.
Add To Basket
Excelon 72 Quikclamp
4214-51
Excelon 72 Quikclamp
Excelon 72 Quikclamp & Wall Mounting Bracket
4214-52
Excelon 72 Quikclamp & Wall Mounting Bracket
Excelon 72 Manifold Block
4228-03
Excelon 72 Manifold Block

Back to top

Technical Data

Maximum pressure: 10 bar / 150 psig
Ambient temperature: -20 to +80 deg C / 0 to 175°F* *Air supply must be dry enough to avoid ice formation at temperatures below +2 deg C / +35°F
Port size: 1/4"

Back to top


 

Engineered by Igentics