Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
V74G-4**-N*N
V74G Excelon 74 Series 1/2" port Relief Valve

Product specification

Check Configuration
Threads:
Adjustment:
Relief pressure adjustment range:

17 bar models only available with T-bar

Related Items (Mountings)

Part Number Qty.
Add To Basket
Excelon 74 Panel Nut
4348-89
Excelon 74 Panel Nut
Excelon 73 & 74 Quikclamp & Wall Mounting Bracket
4314-52
Excelon 73 & 74 Quikclamp & Wall Mounting Bracket
Excelon 73 & 74 Quikclamp
4314-51
Excelon 73 & 74 Quikclamp
Excelon 74 Neck Mounting Bracket
4368-51
Excelon 74 Neck Mounting Bracket
Tamper Resistant Cover
4355-50
Tamper Resistant Cover
Excelon 74 'Universal' Bracket
4324-50
Excelon 74 'Universal' Bracket

Back to top

Service kit

Part Number Qty.
Add To Basket
4384-700
Service Kit for V74 Series

Back to top

Accessories

Part Number Qty.
Add To Basket
Excelon 73 & 74 Quikclamp
4314-51
Excelon 73 & 74 Quikclamp
Excelon 73 & 74 Quikclamp & Wall Mounting Bracket
4314-52
Excelon 73 & 74 Quikclamp & Wall Mounting Bracket
Excelon 74 'Universal' Bracket
4324-50
Excelon 74 'Universal' Bracket
Excelon 74 Panel Nut
4348-89
Excelon 74 Panel Nut
Excelon 74 Neck Mounting Bracket
4368-51
Excelon 74 Neck Mounting Bracket
Tamper Resistant Cover
4355-50
Tamper Resistant Cover
USA Gauge 0-160 psig 2
18-013-204
USA Gauge 0-160 psig 2" Dia Center back mounted

Back to top

Technical Data

Medium: Compressed air
Ambient temperature: -20° to +80°C / 0° to 175°F. Consult our Technical Service for use below +2°C / +35°F.
Materials: Body: aluminum Bonnet: aluminium Valve: aluminium & nitrile Elastomers: nitrile Bottom plug: acetal
Port size: 3/8"

Back to top


 

Engineered by Igentics