Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
0880**
18D Pneumatic Pressure Switch (Vac - 435 psi)

Product specification

Check Configuration
Pressure:
Fluid/Electrical connection:

Technical Data

Fluid: Neutral, gaseous and liquid fluids (special versions for water applications)
Operation: Diaphragm
Port sizes: 1/4 NPT, Flange
Operating pressure ranges: Vac to 435 psi
Ambient temperature: -14°F to 175°F (-10°C to 80°C)
Operating Viscosity: Up to 1000mm²/s (±450ssu)
Fluid Temperature: -14°F to 175°F (-10°C to 80°C)
Maximum temperature at switching element: 175°F (80°C)
Repeatablility: ±3%, for vacuum ±4% of final value
Electrical connection: -Acc. to DIN 43650 A or -Acc. to IEC 947-5-2 (M 12 x 1)
Switching Element: Microswitch (gold plated contacts)
Degree of protection: IP65 for conn. DIN 43650 IP67 for conn. M 12 x 1
Mounting: Optional
Materials: Sensor : aluminum Seal : FKM/NBR
Product Type: Pressure Switch

Back to top

Related Documents



 

Engineered by Igentics