Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
0882**
18D Hydraulic Pressure Switch (70 - 6100 psi)

Product specification

Check Configuration
Pressure:
Fluid/Electrical connection:

Technical Data

Fluid: Hydraulic, lubricating and light fuel oils Soft seal for neutral Self lubricating fluids
Operation: Piston type sensor system
Port sizes: 7/16-20 UNF (SAE-4), 1/4 NPT, Flange
Operating pressure ranges: 70 - 6100 psi (5 - 420 bar)
Ambient temperature: -13°F - 175°F (-25°C to 80°C)
Operating Viscosity: Up to 1000mm²/s (±450ssu)
Fluid Temperature: -13°F - 175°F (-25°C to 80°C)
Maximum temperature at switching element: 175°F (80°C)
Repeatablility: ±3%
Switching Element: Microswitch (gold plated contacts)
Degree of protection: IP65 for conn. DIN43650 IP67 for conn. M1 12 x 1
Mounting: Optional
Product Type: Pressure Switch

Back to top

Related Documents



 

Engineered by Igentics