Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
0863***
33D Electronic Pressure Switch (Vac - 230 psi)

Product specification

Check Configuration
Pressure Ranges:
Output signal:
Fluid/Electrical Connection:

Technical Data

Fluid: Filtered compressed air, lubricated or unlubricated, neutral gases
Display: LCD 4 digits illuminated, pressure unit programmable for bar, psi, kpa (Customer-specific pressure unit available on request)
Mounting: Optional
Electrical connection: M12x1
Operating pressure: Vac - 230 psi
Ambient temperature: 14°F - 140°F (-10°C to 60°C)
Fluid temperature: 14°F - 75°F (-10°C to 80°C)
Temperature sensitivity (zero point): 0.4% of final value/10 K
Temperature sensitivity (range): 0.4% of final value/10 K
Switching point: Adjustable between 0 and 100% of full scale
Reset point: Adjustable between 0 and 100% of full scale
Linearity: < 0.2% of final value ±1 digit
Degree of protection to DIN 40 050: IP 65 (with mounted plug)
Materials: Housing - aluminum; Seal - viton O-ring (FKM); Sensor element - silicium (pneumatic), stainless steel 1.4571 with integrated damping element (hydraulic/allfluid)
Note: M12x1 connector not included. Please see product data sheet for accessories.
Product Type: Pressure Switch

Back to top


 

Engineered by Igentics