Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
F68G-A**-***
F68G Olympian Plus General Purpose 1 1/4" port

Product specification

Check Configuration
Threads:
Service life indicator:
Drain type:
Bowl type:
Filter element:

Related Items

Part Number Qty.
Add To Basket
4380-300
Service Kit for F68G

Back to top

Related Items (Mountings)

Part Number Qty.
Add To Basket
5576-99
Olympian F68G & B68- Ported F17 40 micron Element

Back to top

Accessories

Part Number Qty.
Add To Basket
T68C-AAB-B2N
USA Olympian 68 3/2 1 1/4 PTF Shut-off Valve

Back to top

Technical Data

Materials: Body: zinc alloy (F64G); aluminum (F68G) Bowl: aluminium Yoke: aluminium Filter element: sintered plastic (F64G); sintered bronze (F68G) Elastomers: synthetic rubber
Ambient temperature: -20°C to +80°C / 0°F to +175°F metal bowls. Consult our Technical Service for use below +2°C / -20°F
Operating pressure: 0-17 bar / 0-250 psig (metal bowl)
Medium: Compressed air only
Port size: 1 1/4"
Flow (dm3/s): 200
Flow (scfm): 424

Back to top


 

Engineered by Igentics