Product not available to buy online - please contact customer service (800) 766-6674 for purchasing
» Valves » Valve Islands » V22 Series Valve Islands
 |
Features
- V22 Series Valve Island
- New modular system for base or DIN rail mounting
- Functions 2x3/2 three versions, 5/2 and 5/3 three versions
- 24V dc diagnostic solenoids with integrated power saving circuitry
- G1/4 ports or 8mmØ push-in fittings.
|
Ordering Instructions
| Part Number |
Availability |
|
V22V22 Series Valve Islands |
|
Technical Data
| Flow: |
Size Function Cv l/min
1/4" NPT 5/2 1.17 1152
1/4" NPT 2x3/2 1.03 550 |
| Operating Temperature: |
-4 F to 122 F (-20 C to 50 C
Consult Technical Service for use below 35 F (2 C) |
| Indication: |
Amber LED electrical signal
Degree of protection:
IP 40 'D' sub-connector
IP 65 'D' sub-connector
IP 65 Round plug type
IP 65 and NEMA 4 conduit entry type |
| Materials: |
Body, subbase, end plates: die cast aluminum
End caps: glass filled nylon
Solenoids: glass reinforced acetal copolymer
Spool: aluminum alloy
Seals: nitrile rubber |
| Alternative models: |
24 V a.c. supply
24 V d.c. positive common |
Back to top