Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability Qty.
F46-424-MAMA
Ported F46 Oil vapor Removal Filter Manual
Four Weeks Add To Basket

Related Items

Part Number Qty.
Add To Basket
665-08
Service Kit for F46
619-50
Replacement Drain 1/4 turn manual

Back to top

Accessories

Part Number Qty.
Add To Basket
Wall Bracket for F17 3/4
6212-50
Wall Bracket for F17 3/4" & 1" Ports
Wall Bracket for F17 1-1/4
6212-51
Wall Bracket for F17 1-1/4" & 1-1/2" Ports

Back to top

Technical Data

Port size: 1/2"
Filter element: Absorbing
Medium: Compressed air only
Operating pressure: 0 to 250 psig / 0-17 bar
Ambient temperature: 0° to 150°F / -20° to 66°C
Materials: Body: Aluminum Bowl: Aluminum Filter element: Activated carbon, nylon, aluminum Elastomers: Neoprene and nitrile
Flow (dm3/s): 28
Flow (scfm): 60
Filter type: Oil vapor

Back to top

Related Documents



 

Engineered by Igentics