| C24540748 |
90° Swivel Elbow (ext), 1/2" NPT Thread 1/2" OD |
|
| C24540648 |
90° Swivel Elbow (ext), 1/2" NPT Thread 3/8" OD |
|
| C24540728 |
90° Swivel Elbow (ext), 1/4" NPT Thread 1/2" OD |
|
| C24540428 |
90° Swivel Elbow (ext), 1/4" NPT Thread 1/4" OD |
|
| C24540328 |
90° Swivel Elbow (ext), 1/4" NPT Thread 3/16" OD |
|
| C24540628 |
90° Swivel Elbow (ext), 1/4" NPT Thread 3/8" OD |
|
| C24540528 |
90° Swivel Elbow (ext), 1/4" NPT Thread 5/16" OD |
|
| C24540228 |
90° Swivel Elbow (ext), 1/4" NPT Thread 5/32" OD |
|
| C24540418 |
90° Swivel Elbow (ext), 1/8" NPT Thread 1/4" OD |
|
| C24540318 |
90° Swivel Elbow (ext), 1/8" NPT Thread 3/16" OD |
|
| C24540618 |
90° Swivel Elbow (ext), 1/8" NPT Thread 3/8" OD |
|
| C24540518 |
90° Swivel Elbow (ext), 1/8" NPT Thread 5/16" OD |
|
| C24540218 |
90° Swivel Elbow (ext), 1/8" NPT Thread 5/32" OD |
|
| C24540410 |
90° Swivel Elbow (ext), 10-32 UNF Thread 1/4" OD |
|
| C24540210 |
90° Swivel Elbow (ext), 10-32 UNF Thread 5/32" OD |
|
| C24540738 |
90° Swivel Elbow (ext), 3/8" NPT Thread 1/2" OD |
|
| C24540438 |
90° Swivel Elbow (ext), 3/8" NPT Thread 1/4" OD |
|
| C24540338 |
90° Swivel Elbow (ext), 3/8" NPT Thread 3/16" OD |
|
| C24540638 |
90° Swivel Elbow (ext), 3/8" NPT Thread 3/8" OD |
|
| C24540538 |
90° Swivel Elbow (ext), 3/8" NPT Thread 5/16" OD |
|
| C22540405 |
90° Swivel Elbow (ext), M5 Thread 1/4" OD |
|
| C22540305 |
90° Swivel Elbow (ext), M5 Thread 3/16" OD |
|
| C22540205 |
90° Swivel Elbow (ext), M5 Thread 5/32" OD |
|
| C24480748 |
90° Swivel Elbow (female), 1/2" NPT Thread 1/2" OD |
|
| C24480648 |
90° Swivel Elbow (female), 1/2" NPT Thread 3/8" OD |
|
| C24480328 |
90° Swivel Elbow (female), 1/4" NPT Thrd 3/16" OD |
|
| C24480528 |
90° Swivel Elbow (female), 1/4" NPT Thrd 5/16" OD |
|
| C24480228 |
90° Swivel Elbow (female), 1/4" NPT Thrd 5/32" OD |
|
| C24480428 |
90° Swivel Elbow (female), 1/4" NPT Thread 1/4" OD |
|
| C24480628 |
90° Swivel Elbow (female), 1/4" NPT Thread 3/8" OD |
|
| C24480628 |
90° Swivel Elbow (female), 1/4" NPT Thread 3/8" OD |
|
| C24480318 |
90° Swivel Elbow (female), 1/8" NPT Thrd 3/16" OD |
|
| C24480518 |
90° Swivel Elbow (female), 1/8" NPT Thrd 5/16" OD |
|
| C24480218 |
90° Swivel Elbow (female), 1/8" NPT Thrd 5/32" OD |
|
| C24480418 |
90° Swivel Elbow (female), 1/8" NPT Thread 1/4" OD |
|
| C24480410 |
90° Swivel Elbow (female), 10-32 UNF Thrd 1/4" OD |
|
| C24480310 |
90° Swivel Elbow (female), 10-32UNF Thrd 3/16" OD |
|
| C24480210 |
90° Swivel Elbow (female), 10-32UNF Thrd 5/32" OD |
|
| C24480538 |
90° Swivel Elbow (female), 3/8" NPT Thrd 5/16" OD |
|
| C24480738 |
90° Swivel Elbow (female), 3/8" NPT Thread 1/2" OD |
|
| C24480438 |
90° Swivel Elbow (female), 3/8" NPT Thread 1/4" OD |
|
| C24470748 |
90° Swivel Elbow, 1/2" NPT Thread 1/2" OD |
|
| C24470648 |
90° Swivel Elbow, 1/2" NPT Thread 3/8" OD |
|
| C24470548 |
90° Swivel Elbow, 1/2" NPT Thread 5/16" OD |
|
| C24470728 |
90° Swivel Elbow, 1/4" NPT Thread 1/2" OD |
|
| C24470428 |
90° Swivel Elbow, 1/4" NPT Thread 1/4" OD |
|
| C24470328 |
90° Swivel Elbow, 1/4" NPT Thread 3/16" OD |
|
| C24470628 |
90° Swivel Elbow, 1/4" NPT Thread 3/8" OD |
|
| C24470528 |
90° Swivel Elbow, 1/4" NPT Thread 5/16" OD |
|
| C24470228 |
90° Swivel Elbow, 1/4" NPT Thread 5/32" OD |
|
| C24470418 |
90° Swivel Elbow, 1/8" NPT Thread 1/4" OD |
|
| C24470318 |
90° Swivel Elbow, 1/8" NPT Thread 3/16" OD |
|
| C24470618 |
90° Swivel Elbow, 1/8" NPT Thread 3/8" OD |
|
| C24470518 |
90° Swivel Elbow, 1/8" NPT Thread 5/16" OD |
|
| C24470218 |
90° Swivel Elbow, 1/8" NPT Thread 5/32" OD |
|
| C24470410 |
90° Swivel Elbow, 10-32 UNF Thread 1/4" OD |
|
| C24470310 |
90° Swivel Elbow, 10-32 UNF Thread 3/16" OD |
|
| C24470210 |
90° Swivel Elbow, 10-32 UNF Thread 5/32" OD |
|
| C24470738 |
90° Swivel Elbow, 3/8" NPT Thread 1/2" OD |
|
| C24470438 |
90° Swivel Elbow, 3/8" NPT Thread 1/4" OD |
|
| C24470338 |
90° Swivel Elbow, 3/8" NPT Thread 3/16" OD |
|
| C24470638 |
90° Swivel Elbow, 3/8" NPT Thread 3/8" OD |
|
| C24470538 |
90° Swivel Elbow, 3/8" NPT Thread 5/16" OD |
|