Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
*/46**B/*/*
Series 46000 Lintra Rodless Actuators

Product specification

Check Configuration
Porting:
Guiding system:
Cylinder diameters:
Variants (magnetic piston) Substitute:
Stroke in inches (in):

Technical Data

Medium: Compressed air, filtered and lubricated or non-lubricated
Operation: C/46000B/M, C/46100B/M, C/46200B/M Double acting, adjustable cushioning, magnetic piston
Operating pressure: 14 to 145 psi (22 to 145 psi for diam. 16mm)
Operating Temperature: -22 F to 176 F* (-30 C to 80 C) * - with dewpoint of supply air less than ambient air temperature
Maximum strokes: Made to order diam. 16mm-40mm: 8500mm diam. 50mm and 63mm: 7000mm diam. 80mm: 5500mm
Materials: End covers: plastic (diam. 16mm) or anodized aluminum (diam. 20mm-80mm). Yoke: plastic (diam. 16mm) or anodized aluminum (diam 25mm-80mm). Cylinder barrel: extruded anodized aluminum alloy. Sealing strip & piston seals: polyurethane. Cover strip: pol

Back to top

Related Documents



 

Engineered by Igentics