Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
A/EA
Series A/EA Aluminum NFPA Tie Rod Actuator

Technical Data

Medium: Filtered compressed air to 250 psi, petroleum based hydraulic fluid to 400 psi
Operating temperature: Series A -20 F to 200 F, with Viton seals -20 F to 400 F
Operating Pressure: 250 psig air, 400 psi hydraulic
Bore Sizes: 1-1/2", 2", 2-1/2", 3-1/4", 4", 5", 6", 7", 8", 10"
Lubrication: None required Norgren air cylinders are rated for "no lube added" service. All internal components are lubricated at time of assembly with a Teflon based grease
Materials: Head and end caps: black anodized 6061-T6 aluminum. Head and end caps: precision machined steel. Tube: 6063-T832 aluminum, clear anodized O.D., hard coat anodized I.D. Rod: hard chrome plated steel. Piston: machined high strength aluminum alloy. Rod:

Back to top

Related Documents



 

Engineered by Igentics