Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
RM/591*/C*
RM59100/C Miniature Roundline Cylinder

Product specification

Check Configuration
Cylinder diameter (mm):
Stroke (mm):

Technical Data

Medium: Compressed air, filltered, lubricated or non-lubricated
Operating Pressure: 50.75 to 101.5 psi (3.5 to 7 bar)
Operating Temperature: 32 F to 140 F (0 C to 60 C) *Air supply must be dry enough to avoid ice formation at temperatures below 35 F (2 C)
Cylinder diameters: 2.5mm and 4mm
Strokes: 5, 10mm - 2.5 mm diam. 5, 10, 15mm - 4 mm diam.
Materials: Barrel: stainless steel. End caps: aluminum alloy. Piston rod: stainless steel. Elastomers: nitrile.

Back to top

Related Documents



 

Engineered by Igentics