Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
N0**/*/S*
Multi-Position Airless Cylinder

Product specification

Check Configuration
Size:
Unit:
Connection cable between motor and controller:
Max. strokes (mm):

Technical Data

Version: Multiposition cylinder set with guide unit: NP01-..x.../MR Multiposition cylinder set without guide unit: NP01-..x.../M
Logic Supply: Light duty: 24 or 28 V d.c. Heavy duty: 24, 48, or 72 V d.c.
Velocity: 2.5 ms
Acceleration: Light duty: 131 ft/s2 (40 m/s2) Heavy duty: 180 ft/s2 (55 m/s2)
Strokes: Light duty with guide: 0"-12.6" (0mm-320mm) Heavy duty with guide: 0"-12.6" (0mm-320mm) Light duty without guide: 0"-13.4" (0mm-340mm) Heavy duty without guide: 0"-14.2" (0mm-360mm)
Repeatability: +/- 0.0039 (0.1mm)
Max. stator temperature: 149 F (65 C)
Protection rating: IP67
Materials: Stator/slider: chromium steel. Guide block, driver, mounting plate: anodized aluminum. Linear ball bearing: stainless steel. Guide rod: steel inductive hardened. Wiper: nitrile rubber.

Back to top

Related Documents



 

Engineered by Igentics