Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
FD67*/*/*/*
FD67 Series Fieldbus Systems

Product specification

Check Configuration
Function:
Connection:
Power connection:
Channel:

Technical Data

Operating temperature: +32ºF to +125ºF / 0ºC to +50ºC
Storage temperature: -4ºF to +170ºF / -20ºC to +75ºC, Consult our Technical Staff for use below +35ºF / +2ºC
Electromagnetic compatibility: EN 50081, EN 50082
Storage temperature: -4ºF to +170ºF / -20ºC to +75ºC, Consult our Technical Staff for use below +35ºF / +2ºC
Voltage tolerance: IEC 60664-1
Isolation resistance: IEC 60512-2
Conductivity: 5m
Vibration protection: EN60068-2-6 0.5 oz (15g)
Shock protection: EN60068-2-27 1.76 oz/11ms (50g/11ms)
Degree of protection: IP 67 to EN 60629
Materials: Housing: PBT 30% Glass fiber (UL94, V0) M12 Contact carrier: SPS (UL94 V0) 7/8" Contact carrier - TPE PA 6.6 (UL94 V2) Contact: CuZn, nickel undercoated and gold plated M12 O-ring: Viton 7/8" O-ring: NBR Light comb and light ring: PC (UL94 V0)

Back to top

Related Documents



 

Engineered by Igentics