| C016C1048 |
Female Swivel Tee Adaptor 10mm OD R1/2" Thread |
|
| C016C1028 |
Female Swivel Tee Adaptor 10mm OD R1/4" Thread |
|
| C016C1018 |
Female Swivel Tee Adaptor 10mm OD R1/8" Thread |
|
| C016C1038 |
Female Swivel Tee Adaptor 10mm OD R3/8" Thread |
|
| C016C1248 |
Female Swivel Tee Adaptor 12mm OD R1/2" Thread |
|
| C016C1228 |
Female Swivel Tee Adaptor 12mm OD R1/4" Thread |
|
| C016C1238 |
Female Swivel Tee Adaptor 12mm OD R3/8" Thread |
|
| C026C0405 |
Female Swivel Tee Adaptor 4mm OD M5 Thread |
|
| C026C0406 |
Female Swivel Tee Adaptor 4mm OD M6 Thread |
|
| C016C0428 |
Female Swivel Tee Adaptor 4mm OD R1/4" Thread |
|
| C016C0418 |
Female Swivel Tee Adaptor 4mm OD R1/8" Thread |
|
| C026C0605 |
Female Swivel Tee Adaptor 6mm OD M5 Thread |
|
| C026C0606 |
Female Swivel Tee Adaptor 6mm OD M6 Thread |
|
| C016C0628 |
Female Swivel Tee Adaptor 6mm OD R1/4" Thread |
|
| C016C0618 |
Female Swivel Tee Adaptor 6mm OD R1/8" Thread |
|
| C016C0638 |
Female Swivel Tee Adaptor 6mm OD R3/8" Thread |
|
| C016C0848 |
Female Swivel Tee Adaptor 8mm OD R1/2" Thread |
|
| C016C0828 |
Female Swivel Tee Adaptor 8mm OD R1/4" Thread |
|
| C016C0818 |
Female Swivel Tee Adaptor 8mm OD R1/8" Thread |
|
| C016C0838 |
Female Swivel Tee Adaptor 8mm OD R3/8" Thread |
|
| C00631000 |
Stem Branch Tee 10mm OD |
|
| C00631008 |
Stem Branch Tee 10mm OD - 8mm OD |
|
| C00631200 |
Stem Branch Tee 12mm OD |
|
| C00631210 |
Stem Branch Tee 12mm OD - 10mm OD |
|
| C00630400 |
Stem Branch Tee 4mm OD |
|
| C00630600 |
Stem Branch Tee 6mm OD |
|
| C00630604 |
Stem Branch Tee 6mm OD - 4mm OD |
|
| C00630800 |
Stem Branch Tee 8mm OD |
|
| C00630806 |
Stem Branch Tee 8mm OD - 6mm OD |
|
| C00641000 |
Stem Run Tee 10mm OD |
|
| C00641008 |
Stem Run Tee 10mm OD - 8mm OD |
|
| C00641200 |
Stem Run Tee 12mm OD |
|
| C00641210 |
Stem Run Tee 12mm OD - 10mm OD |
|
| C00640400 |
Stem Run Tee 4mm OD |
|
| C00640600 |
Stem Run Tee 6mm OD |
|
| C00640604 |
Stem Run Tee 6mm OD - 4mm OD |
|
| C00640800 |
Stem Run Tee 8mm OD |
|
| C00640806 |
Stem Run Tee 8mm OD - 6mm OD |
|
| C01681048 |
Swiv Side Tee Adap 10mm OD R1/2" Thread |
|
| C01681028 |
Swiv Side Tee Adap 10mm OD R1/4" Thread |
|
| C01681018 |
Swiv Side Tee Adap 10mm OD R1/8" Thread |
|
| C01681038 |
Swiv Side Tee Adap 10mm OD R3/8" Thread |
|
| C01681248 |
Swiv Side Tee Adap 12mm OD R1/2" Thread |
|
| C01681228 |
Swiv Side Tee Adap 12mm OD R1/4" Thread |
|
| C01681218 |
Swiv Side Tee Adap 12mm OD R1/8" Thread |
|
| C01681238 |
Swiv Side Tee Adap 12mm OD R3/8" Thread |
|
| C01680428 |
Swiv Side Tee Adap 4mm OD R1/4" Thread |
|
| C01680418 |
Swiv Side Tee Adap 4mm OD R1/8" Thread |
|
| C01680438 |
Swiv Side Tee Adap 4mm OD R3/8" Thread |
|
| C01680648 |
Swiv Side Tee Adap 6mm OD R1/2" Thread |
|
| C01680628 |
Swiv Side Tee Adap 6mm OD R1/4" Thread |
|
| C01680618 |
Swiv Side Tee Adap 6mm OD R1/8" Thread |
|
| C01680638 |
Swiv Side Tee Adap 6mm OD R3/8" Thread |
|
| C01680848 |
Swiv Side Tee Adap 8mm OD R1/2" Thread |
|
| C01680828 |
Swiv Side Tee Adap 8mm OD R1/4" Thread |
|
| C01680818 |
Swiv Side Tee Adap 8mm OD R1/8" Thread |
|
| C01680838 |
Swiv Side Tee Adap 8mm OD R3/8" Thread |
|
| C02681048 |
Swiv Side Tee Adap pll 10mm OD G1/2" Thread |
|
| C02681028 |
Swiv Side Tee Adap pll 10mm OD G1/4" Thread |
|
| C02681018 |
Swiv Side Tee Adap pll 10mm OD G1/8" Thread |
|
| C02681038 |
Swiv Side Tee Adap pll 10mm OD G3/8" Thread |
|
| C02681248 |
Swiv Side Tee Adap pll 12mm OD G1/2" Thread |
|
| C02681228 |
Swiv Side Tee Adap pll 12mm OD G1/4" Thread |
|
| C02681238 |
Swiv Side Tee Adap pll 12mm OD G3/8" Thread |
|
| C02680428 |
Swiv Side Tee Adap pll 4mm OD G1/4" Thread |
|
| C02680418 |
Swiv Side Tee Adap pll 4mm OD G1/8" Thread |
|
| C02680438 |
Swiv Side Tee Adap pll 4mm OD G3/8" Thread |
|
| C02680405 |
Swiv Side Tee Adap pll 4mm OD M5 Thread |
|
| C02680406 |
Swiv Side Tee Adap pll 4mm OD M6 Thread |
|
| C02680628 |
Swiv Side Tee Adap pll 6mm OD G1/4" Thread |
|
| C02680618 |
Swiv Side Tee Adap pll 6mm OD G1/8" Thread |
|
| C02680638 |
Swiv Side Tee Adap pll 6mm OD G3/8" Thread |
|
| C02680605 |
Swiv Side Tee Adap pll 6mm OD M5 Thread |
|
| C02680606 |
Swiv Side Tee Adap pll 6mm OD M6 Thread |
|
| C02680848 |
Swiv Side Tee Adap pll 8mm OD G1/2" Thread |
|
| C02680828 |
Swiv Side Tee Adap pll 8mm OD G1/4" Thread |
|
| C02680818 |
Swiv Side Tee Adap pll 8mm OD G1/8" Thread |
|
| C02680838 |
Swiv Side Tee Adap pll 8mm OD G3/8" Thread |
|
| C01671048 |
Swiv Tee adap tpr 10mm OD R1/2" Thread |
|
| C01671028 |
Swiv Tee adap tpr 10mm OD R1/4" Thread |
|
| C01671018 |
Swiv Tee adap tpr 10mm OD R1/8" Thread |
|
| C01671038 |
Swiv Tee adap tpr 10mm OD R3/8" Thread |
|
| C01671248 |
Swiv Tee adap tpr 12mm OD R1/2" Thread |
|
| C01671228 |
Swiv Tee adap tpr 12mm OD R1/4" Thread |
|
| C01671218 |
Swiv Tee adap tpr 12mm OD R1/8" Thread |
|
| C01671238 |
Swiv Tee adap tpr 12mm OD R3/8" Thread |
|
| C01671648 |
Swiv Tee adap tpr 16mm OD R1/2" Thread |
|
| C01671638 |
Swiv Tee adap tpr 16mm OD R3/8" Thread |
|
| C01670428 |
Swiv Tee adap tpr 4mm OD R1/4" Thread |
|
| C01670418 |
Swiv Tee adap tpr 4mm OD R1/8" Thread |
|
| C01670438 |
Swiv Tee adap tpr 4mm OD R3/8" Thread |
|
| C01670648 |
Swiv Tee adap tpr 6mm OD R1/2" Thread |
|
| C01670628 |
Swiv Tee adap tpr 6mm OD R1/4" Thread |
|
| C01670618 |
Swiv Tee adap tpr 6mm OD R1/8" Thread |
|
| C01670638 |
Swiv Tee adap tpr 6mm OD R3/8" Thread |
|
| C01670848 |
Swiv Tee adap tpr 8mm OD R1/2" Thread |
|
| C01670828 |
Swiv Tee adap tpr 8mm OD R1/4" Thread |
|
| C01670818 |
Swiv Tee adap tpr 8mm OD R1/8" Thread |
|
| C01670838 |
Swiv Tee adap tpr 8mm OD R3/8" Thread |
|
| C02671048 |
Swivel Tee Adapt Pll 10mm OD G1/2" Thread |
|
| C02671028 |
Swivel Tee Adapt Pll 10mm OD G1/4" Thread |
|
| C02671018 |
Swivel Tee Adapt Pll 10mm OD G1/8" Thread |
|
| C02671038 |
Swivel Tee Adapt Pll 10mm OD G3/8" Thread |
|
| C02671248 |
Swivel Tee Adapt Pll 12mm OD G1/2" Thread |
|
| C02671228 |
Swivel Tee Adapt Pll 12mm OD G1/4" Thread |
|
| C02671238 |
Swivel Tee Adapt Pll 12mm OD G3/8" Thread |
|
| C02671648 |
Swivel Tee Adapt Pll 16mm OD G1/2" Thread |
|
| C02671638 |
Swivel Tee Adapt Pll 16mm OD G3/8" Thread |
|
| C02670428 |
Swivel Tee Adapt Pll 4mm OD G1/4" Thread |
|
| C02670418 |
Swivel Tee Adapt Pll 4mm OD G1/8" Thread |
|
| C02670438 |
Swivel Tee Adapt Pll 4mm OD G3/8" Thread |
|
| C02670405 |
Swivel Tee Adapt Pll 4mm OD M5 Thread |
|
| C02670406 |
Swivel Tee Adapt Pll 4mm OD M6 Thread |
|
| C02670648 |
Swivel Tee Adapt Pll 6mm OD G1/2" Thread |
|
| C02670628 |
Swivel Tee Adapt Pll 6mm OD G1/4" Thread |
|
| C02670618 |
Swivel Tee Adapt Pll 6mm OD G1/8" Thread |
|
| C02670638 |
Swivel Tee Adapt Pll 6mm OD G3/8" Thread |
|
| C02670605 |
Swivel Tee Adapt Pll 6mm OD M5 Thread |
|
| C02670606 |
Swivel Tee Adapt Pll 6mm OD M6 Thread |
|
| C02670848 |
Swivel Tee Adapt Pll 8mm OD G1/2" Thread |
|
| C02670828 |
Swivel Tee Adapt Pll 8mm OD G1/4" Thread |
|
| C02670818 |
Swivel Tee Adapt Pll 8mm OD G1/8" Thread |
|
| C02670838 |
Swivel Tee Adapt Pll 8mm OD G3/8" Thread |
|
| C00601000 |
Tee Connector 10mm OD |
|
| C00601200 |
Tee Connector 12mm OD |
|
| C00601600 |
Tee Connector 16mm OD |
|
| C00600400 |
Tee Connector 4mm OD |
|
| C00600600 |
Tee Connector 6mm OD |
|
| C00600800 |
Tee Connector 8mm OD |
|
| C006A1006 |
Tee Reducing Union 10mm OD - 6mm OD |
|
| C006A1008 |
Tee Reducing Union 10mm OD - 8mm OD |
|
| C006A1210 |
Tee Reducing Union 12mm OD - 10mm OD |
|
| C006A1208 |
Tee Reducing Union 12mm OD - 8mm OD |
|
| C006A1610 |
Tee Reducing Union 16mm OD - 10mm OD |
|
| C006A1612 |
Tee Reducing Union 16mm OD - 12mm OD |
|
| C006A0604 |
Tee Reducing Union 6mm OD - 4mm OD |
|
| C006A0806 |
Tee Reducing Union 8mm OD - 6mm OD |
|