Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
*****-***-*****
RP Rotary Actuator 1-1/2"- 2-1/2" bore

Product specification

Check Configuration
Bore:
Rack/Rotary Type:
Multiple Position Actuator:
Rotation:
Output shaft:
Mounting:
Port Location (Position, Size):
Cushions (Position, Placement):
Flow Controls (Needle Position, Placement):
Bumper:
Rotation Adjustments:
Magnetic Option:
Options:

Technical Data

Medium: Filtered compressed air to 150 PSI (10 bar)
Operating temperature: -20 F to 200 F (-29 C to 93 C) with standard nitrile seals -20 F to 400 F (-29 C to 204 C) with Viton seals -20 F to 250 F (-29 C to 121 C) with low friction seals
Operating pressure: 150 psi (10 bar)
Angle of rotation: 45 deg., 90 deg., 180 deg. standard Other rotations available
Rotational tolerance: -0 deg. + 1/2 deg.
Backlash between rack & pinion: 2 position units less than 1 deg. of arc maximum NOTE: for 0 deg. backlash at each end of rotation, specify a double rack actuator with rotation adjustments
Lubrication: None required Norgren Rotary Actuators are rated for "no lube added" service. All internal components are lubricated at the time of assembly with a Teflon based grease. Recommended fluid for air/oil tandem is petroleum based hydraulic oil, non-foamin
Materials: End caps: black anodized 6061-T6 aluminum. Body: 6061-T6 aluminum alloy, entirely black anodized. Gear rack: ground and polished stress proof steel. Pinion gear and output shaft: manufactured as one piece from high strength steel. Shaft bearings: SA

Back to top

Related Documents



 

Engineered by Igentics