Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
0862**8
18S Pressure Sensor (0- 11600 psi)

Product specification

Check Configuration
Measuring range:
Output signal:

Technical Data

Fluid: For neutral and aggressive gasses or fluids
Fluid connection: NPT 1/4
Operating pressure ranges: 0 - 800 bar (0 - 11600 psi)
Mounting: Optional
Ambient/fluid temperature: -20°C - 85°C (-4°F - 185°F)
Degree of protection: IP 65 with plug connected (acc. to DIN 40050)
Rated output signal: 4 - 20mA (2-wire technology). 0 - 10V (3-wire technology)
Linearity: < 0.5% final value
Hysteresis: < 0.15%
Temperature sensitivity: Zero point: 0.4% FS/10K. Range: 0.2% FS/10K
Materials: Housing: Stainless Steel. Sensor: Stainless Steel welded.
Note: M12x1 connector not included. Please see data sheet for accessories
Product Type: Pressure Switch

Back to top

Related Documents



 

Engineered by Igentics