Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability
TDC/8*/*/*
ISO-VDMA NPT port Magnetic Piston Actuator

Product specification

Check Configuration
Cylinder diameters in mm:
Variants (magnetic piston) Substitute:
Strokes (mm, max =3000):

Technical Data

Medium: Compressed air, filtered, lubricated or non-lubricated
Standard: ISO 6431, VDMA 24562, NFE 49-003-1 and corresponding BS
Operation: DC/8000/M double acting, magnetic piston, adjustable cushioning
Operating pressure: 15 to 232 psig (1 to 16 bar), 15 to 145 psig (1 to 10 bar) for 250mm and 320mm cylinder diameter
Operating temperature: -4 F to 176 F (-20 C to 80 C) maximum Consult our Technical Staff for use below 35 F (2 C)
Strokes: max 3000mm
Materials: Barrel: anodized aluminum. End covers: pressure diecast aluminum (diam. 200mm-320mm gravity cast aluminum. Piston rod: chrome-plated stainless steel (Martensitic). Piston rod seals: polyurethane (diam. 125mm-320mm). Piston seals: polyurethane (diam.

Back to top


 

Engineered by Igentics