Actuators USA
Valves
Air Preparation
Pressure Sensing & Control
Fittings
Vacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability Qty.
F07-200-A1MA
Ported General Purpose Auto drain Metal Bowl
Please call customer service on (800) 766-6674 Add To Basket

Service kit

Part NumberQty.
Add To Basket
3652-18
Service Kit for F07
3652-17
Service Kit for F07

Back to top

Accessories

Part NumberQty.
Add To Basket
Wall bracket 5939-06
5939-06
Wall bracket 5939-06

Back to top

Technical Data

Port size: 1/4"
Medium: Compressed air only
Operating pressure: Transparent bowls: 0 - 150 psig / 0-10 bar, Metal Bowls: 0 - 250 psig / 0-17 bar
Ambient temperature: Transparent bowls: -30°F to +125°F / -20°C to +50°C, Metal bowls -30°F to +175°F / -20°C to +80°C, * Air supply must be dry enough to avoid ice formation at temperatures below 35°F / 2°C
Materials: Bowl: polycarbonate (F07); aluminum (F17 & F18), Body: zinc alloy (F07); aluminium (F17 & F18), Elastomers: neoprene & nitrile, Filter element: polypropylene (F07); sintered bronze (F17 & F18)
Flow (dm3/s): 12
Filter type: General Purpose
Flow (scfm): 24

Back to top

Related Documents



 

Engineered by Igentics