Single acting mag. piston 25mm angular gripper | |
Product not available to buy online - please contact customer service (800) 766-6674 for purchasing
Ordering Instructions
| Part Number |
Availability |
|
M/160309/M/11Single acting mag. piston 25mm angular gripper |
|
Technical Data
| Features 1: |
Smooth accurate movement |
| Features 2: |
Long uninterrupted service life |
| Features 3: |
Low weight |
| Features 4: |
Compact size |
| Features 5: |
Integral magnets for positional feedback |
| Medium: |
Compressed air, filtered, lubricated or non-lubricated |
| Operation: |
Single acting, angular, magnetic piston |
| Operating pressure: |
29 to 101.5 psig (2 to 7 bar)
diam 8 mm: 52.2 to 101.5 psig (3.6 to 7 bar)
diam 10mm: 43.5 to 101.5 psig (3 to 7 bar)
|
| Operating temperature: |
32 F to 140 F ( 0 C to 60 C)
*Air supply must be dry enough to avoid ice formation at temperatures below 35 F (2 C) |
| Mounting: |
Mounting holes on three faces |
| Mechanical life: |
approx. 5 million cycles before maintenance may be necessary |
| Operating frequency: |
180 cycles per minute maximum |
| Materials: |
Body: aluminum alloy.
Fingers: carbon steel.
Elastomers: nitrile. |
Back to top