Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability Qty.
M/160345/M/11
Single acting mag. piston 20mm parallel gripper
Thirty Work Days Add To Basket

Technical Data

Features 1: Smooth accurate movement, ideal for general purpose gripping applications
Features 2: Long uninterrupted service life
Features 3: Low weight
Features 4: Compact size
Features 5: Integral magnets for positional feedback
Medium: Compressed air, filtered, lubricated or non-lubricated
Operation: Single acting, angular, magnetic piston
Operating pressure: 36.25 to 101.5 psig (2.5 to 7 bar) diam 10mm: 50.75 to 101.5 psig (3.5 to 7 bar)
Operating temperature: 32 F to 140 F ( 0 C to 60 C) *Air supply must be dry enough to avoid ice formation at temperatures below 35 F (2 C)
Mounting: Mounting holes on three faces
Mechanical life: approx. 5 million cycles before maintenance may be necessary
Operating frequency: 200 cycles per minute maximum
Materials: Body: aluminum alloy. Fingers: carbon steel. Top plate: carbon steel. Elastomers: nitrile. External screws: carbon steel.

Back to top

Related Documents



 

Engineered by Igentics