Actuators USAValvesAir PreparationPressure Sensing & ControlFittingsVacuum

USA Product Area

You are not logged in.

Ordering Instructions

Part Number Availability Qty.
R72G2AKRMN
Excelon 72 Regulator 1/4"PTF Relieving 5-150psig
One Work Day Add To Basket

Service kit

Part Number Qty.
Add To Basket
4381-500
Service Kit for R72 Series (Relieving)
4381-501
Service Kit for R72 Series (Non Relieving)

Back to top

Accessories

Part Number Qty.
Add To Basket
Excelon 72 Quikclamp
4214-51
Excelon 72 Quikclamp
Excelon 72 Quikclamp and Wall Mounting Bracket
4214-52
Excelon 72 Quikclamp and Wall Mounting Bracket
Tamper Resistant Wire
2117-01
Tamper Resistant Wire
Excelon 72 'Universal' Bracket
4224-50
Excelon 72 'Universal' Bracket
Excelon 72 Tamper Resistant Cover
4255-51
Excelon 72 Tamper Resistant Cover
Excelon 72 Panel Nut
4248-89
Excelon 72 Panel Nut
Excelon 72 Neck Mounting Bracket
74316-50
Excelon 72 Neck Mounting Bracket
USA Excelon 72 Quikmount Pipe Adaptor 1/4
4215-02
USA Excelon 72 Quikmount Pipe Adaptor 1/4"PTF
USA Excelon 72 Quikmount Pipe Adaptor 3/8
4215-03
USA Excelon 72 Quikmount Pipe Adaptor 3/8"PTF
54547-01
Lockout hasp
Metal Nut for R72
4248-01
Metal Nut for R72

Back to top

Technical Data

Medium: Compressed air
Maximum operating pressure: 300 psig / 20 bar
Ambient temperature: -30°F to +150°F / -34°C to +65°C (R72G): -4°F to +175°F / -20°C to +80°C (R73G & R74G), * Air supply must be dry enough to avoid ice formation at temperatures below 35°F / 2°C
Materials: Body: zinc(R72); aluminum(R73 & R74), Bonnet: acetal(R72); aluminium(R73 & R74), Valve:brass, Bottom plug: acetal, Elastomers: nitrile
Port size: 1/4"
Flow (dm3/s): 33
Flow (scfm): 70

Back to top

Related Documents



 

Engineered by Igentics