Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)

Valves

null

A wide range of ex-stock replacement valves plus other Norgren brands such as Herion and Buschjost. Range includes solenoid valves, namur valves, proportional valves, process valves and mechanical valves. Plus we will configure the VM10 valve island to your specific requirements.

Valve Islands

Norgren's ranges of valve islands provide high flow performance for most industrial applications. VM10 and VM15 provide flows up to 1000 l/min whilst the VS18/26 series ( mini ISO 15407-2) delivers flows up to 1350 l/min.

Sub base valves

Available in a wide range of valve functions, this range of mini ISO 15407-1 and ISO 1, 2, 3 and 4 sub base valves are well proven in a wide range of industrial applications. Featuring a flexible sub base system the range is long life with high flow.

Safety Valves

For customers who are looking for components to be machinery directive compliant this range of safety valves delivers peace of mind in the working environment.

Manual/ Mechanical valves

This well proven range features variants from the popular super x series and the VHLA range of rotary hand valves.

Proportional valves

The VP10, VP50 and VP51 are suited for applications that require proportional pressure control. Delivering excellent accuracy and fast response rates the ranges are suitable for G ¼ port sizes.

Process industry/NAMUR valves

Featuring well recognized brands such as Buschjost and Herion this range is available in a wide variety of valve functions such as 3/2, 5/2 AND 2/2 and are ideal for process industry applications.

Flow control valves

Norgren’s range of uni and bi directional flow control valves are suitable for a wide variety of tubing diameters and all offer high flow performance. Variants are suitable for panel/wall mounting and offer long life.

Other valves

Featuring in line excess flow shut off valves, air fuses, non return valves, exhaust flow regulators/ silencers and quick exhaust valves these ranges offer various port sizes compatibility such as G 1/8 and G ½.

Classic products

Well known brands such as Martonair, Enots and Herion are the main products within this range. With a huge installed base and still being specified into new projects the classic brands are suited for a wide range of applications and tried and tested in operation.