Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Fast Rotating Joints
Sale

Fast Rotating Joints

Item: 04016200

Features

  • Pressure and Vacuum models
  • For use with a variety of fluids
  • 2000 r.p.m. maximum
Thread:R1/4
Female thread:G1/4
 
Delivery Date:  
Quantity
 

Customers also bought

Compression Fittings, External Nut

Item:430020400
O/D Tube:4 mm

Compression Fittings, External Nut

Item:430330403
O/D Tube:3 mm
Shape:Straight

Pneufit Push-In Fittings

Item:100201400
O/D Tube:14 mm
Shape:Straight

Technical Details

Medium:Compressed air
Thread:R1/4
Female thread:G1/4
Operating pressure:0 ... 7 bar
Operating temperature:-10 ... 70 °C
Seal material:Nitrile rubber
Material - Body:Stainless steel
Brand:IMI Norgren