Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Showing results 1 to 10 of 75
Sort by

Quick Exhaust Valves

Part Number:T70C2800
Flow:2 l/min
Female BSPP:G1/4
Port size:G1/4

Shuttle Valves

Part Number:T65C1800
Flow:412 l/min
BSPP:G1/8
Port size:G1/8

Heavy Duty Non-Return Valves

Part Number:S/520
Flow:577 l/min
Female BSPP:G1/8
Port size:G1/8

Non-return Valves

Part Number:T55C4800
Flow:4 l/min
Metric and BSPP:G1/2
Port size:G1/2

Non-return Valves

Part Number:T50P0008
Flow:1344 l/min
O/D Tube:8

Non-return Valves

Part Number:T50P0006
Flow:349 l/min
O/D Tube:6

Heavy Duty Non-Return Valves

Part Number:S/522
Flow:4092 l/min
Female BSPP:G1/2
Port size:G1/2

Heavy Duty Non-Return Valves

Part Number:S/521
Flow:1040 l/min
Female BSPP:G1/4
Port size:G1/4

Shuttle Valves

Part Number:T65C2800
Flow:631 l/min
BSPP:G1/4
Port size:G1/4

Quick Exhaust Valves

Part Number:T70C1800
Flow:1 l/min
Female BSPP:G1/8
Port size:G1/8