Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Showing results 1 to 10 of 209
Sort by

15mm Plugs according to DIN EN175301-803 Form C

Item:V10027-D00
Voltage:250Vac/dc
Connector type:15mm Industrial standard

24 345 Sub-base Form 'A' Side ported G3/8

Item:M/P19132
ISO size:ISO #2
Standard:ISO 5599-1;VDMA 24 345
Port size:G3/8

Indicator Plug

Item:M/P24121/1
Voltage:12 … 24Vac/dc
Connector type:22mm Industrial standard

VDMA and universal modular sub-bases and end plates

Item:CQM/22253/3/23
Standard:ISO 5599-1;VDMA 24 345

Indicator Plug

Item:M/P24120/1
Voltage:10 … 50Vac/dc
Connector type:30mm Industrial standard

Blanking Plate

Item:V500551
Operation:5/2
Port size:G1/4
Number of stations:2, 4, 6, 8, 10

24 345 Sub-base Form 'A' Side ported G1/2

Item:M/P19138
ISO size:ISO #3
Standard:ISO 5599-1;VDMA 24 345
Port size:G1/2

Single Station Sub-base Side pilot ports

Item:V70501-BAB
Standard:ISO 15407-1;VDMA 24 563
Port size:G1/4

Blanking disc for modular sub-base, for ports 1, 3 and 5

Item:V70422-K50
Standard:ISO 15407-1;VDMA 24 563

15mm Plugs according to DIN EN175301-803 Form C

Item:V10012-D19
Voltage:220Vac/dc
Connector type:15mm Industrial standard