Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Magnetically operated switches
Sale

Magnetically operated switches

Item: M/50/EAP/CP

Features

  • Suitable for all cylinder ranges with magnetic piston
  • Switches can be mounted flush with the included special adaptor
Operation:Solid State normally open PNP/NPN
Standard:EN 60529;EN 60947-5-2
Cable length:0.3 m
Voltage:10 … 30Vdc
 
Quantity
 

Customers also bought

Pneufit Push-In Fittings

Item:10K510828
Thread:G1/4
O/D Tube:8 mm
Shape:Banjo

Non-return Valves

Item:T55C2800
Port size:G1/4
 Out of stock
Quantity

Accessories

Straight plug-in cable for M/50

Item:M/P73001/10
Cable length:10 m

Straight plug-in cable for M/50

Item:M/P73001/5
Cable length:5 m

Straight plug-in cable for M/50

Item:M/P73002/5
Cable length:5 m

Technical Details

Operation:Solid State normally open PNP/NPN
Voltage:10 … 30Vdc
Operating temperature:-20 ... 80 °C
Electrical connection:M8 Plug
Protection class:IP67
Standard:EN 60529;EN 60947-5-2
Cable length:0.3 m
Switching function:PNP
Brand:IMI Norgren

Welcome to the International Webstore

Select your local Norgren Webstore below.