Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Magnetically operated switches
Sale

Magnetically operated switches

Item: M/50/RAC/5V

Features

  • Suitable for all cylinder ranges with magnetic piston
  • Switches can be mounted flush with the included special adaptor
  • Changeover
Operation:Reed Normally Open
Standard:EN 60529;EN 60947-5-2
Cable length:5 m
Voltage:10 … 170Vac/dc;10 … 240Vac/dc
 
Quantity
 

Customers also bought

Compression Fittings, External Nut

Item:432250418
Thread:G1/8
O/D Tube:4 mm
Shape:Straight

Technical Details

Operation:Reed Normally Open
Voltage:10 … 170Vac/dc;10 … 240Vac/dc
Operating temperature:-20 ... 80 °C
Protection class:IP66
Standard:EN 60529;EN 60947-5-2
Cable length:5 m
Brand:IMI Norgren

Welcome to the International Webstore

Select your local Norgren Webstore below.