Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Porous plastic silencers
Sale

Porous plastic silencers

Item: M/S4

Features

  • Reduce the noise levels of pneumatic equipment
  • Compact, efficient and lightweight
  • Operating pressure is –1 to 10 bar
  • Operating temperature is –20ºC to +80ºC
Flow:9143.00 l/min
Thread:G1/2
 

Customers also bought

Pneufit Push-In Fittings

Item:101250828
Thread:R1/4
O/D Tube:8 mm
Shape:Straight

Quietaire Heavy Duty Silencers

Item:MB008B
Thread:R1
Flow:26899.00 l/min

Quietaire Heavy Duty Silencers

Item:MB004B
Thread:R1/2
Flow:9419.00 l/min

Technical Details

Medium:Compressed air;Neutral gases
Thread:G1/2
Operating pressure:-1 ... 10 bar
Operating temperature:-20 ... 80 °C
Flow:9143.00 l/min
Brand:IMI Norgren

Welcome to the International Webstore

Select your local Norgren Webstore below.