Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Pilot operated pressure regulators
Sale

Pilot operated pressure regulators

Item: 11-808-960

Features

  • Can be installed at any point in the compressed air system without regard to accessibility – pilot regulator can be installed in the most convenient location
Port size:G3/4
 
Delivery Date:  
Quantity
 

Accessories

Gauges

Item:18-013-014
Port size:R1/8
Nominal diameter:50 mm
Pressure range:0 ... 25 bar
 Stocked
Quantity

Service Kits

Service kit 11-908

Item:11-908-100
 Stocked
Quantity

Gauges

Gauges

Item:18-013-014
Port size:R1/8
Nominal diameter:50 mm
Pressure range:0 ... 25 bar
 Stocked
Quantity

Mountings

Ported Wall Bracket for 11-808 Series

Item:18-001-027
 Stocked
Quantity

Technical Details

Medium:Compressed air
Port size:G3/4
Maximum inlet pressure:20.0 bar
Operating temperature:-20 ... 80 °C
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Body:Zinc pressure diecast
Material - Bonnet:Aluminium alloy
Material - Elastomers:Nitrile rubber
Brand:IMI Norgren