Login to access all the features of the Norgren Webstore. If you don't have an account, please register.

Email address Password (Forgotten your password?)
Pressure regulators
Sale

Pressure regulators

Item: R07-200-NNKG

Features

  • Ported regulators for general purpose pneumatic applications
  • Relieving operation as standard
  • Non-rising adjusting knob with snap-action lock
Port size:G1/4
Outlet pressure adjustment:0.3 ... 7 bar
 
Delivery Date:  
Quantity
 

Service Kits

Service kit R07

Item:R07-KITR
 Stocked
Quantity

Gauges

Gauges

Item:18-013-989
Port size:R1/8
Nominal diameter:40 mm
Pressure range:0 ... 10 bar
 Stocked
Quantity

Mountings

07 Series Neck Mounting Bracket

Item:18-025-003

Panel Nut for 07 Series (Metal)

Item:2962-04
 Stocked
Quantity

Panel Nut for 07 Series (Plastic)

Item:2962-89

Technical Details

Medium:Compressed air
Port size:G1/4
Maximum inlet pressure:20.0 bar
Operating temperature:-34 ... 65 °C
Outlet pressure adjustment:0.3 ... 7 bar
Relieving/non-relieving:Relieving
Gauge:Without
Gauge port:Rc1/8
Material - Adjusting knob:Acetal resin
Material - Body:Zinc
Material - Bonnet:Acetal resin
Material - Elastomers:Nitrile rubber
Brand:IMI Norgren